IESNA:LM-63-2002
[TEST]P1340542
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R209840DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 4000K CCT AND, 98CRI , E3A301H TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]313
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 11
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
10.8 16.2 24.7 40.6 77 211.8 489 958.1 1435.7 1600.1
1747 1848.6 1961.1 2056.5 2118.4 2182.8 2219.8 2231.4 2209.8 2162.7
2100.5 2007.1 1912.5 1803.5 1697.8 1544.5 1364.2 1151.5 971.2 509.1
218.7 55.4 23.9 8.8 2.8 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
10.8 16.2 25.3 40.3 78.7 220.9 511.4 939.9 1419.5 1594.7
1714.6 1833.8 1942.3 2027.2 2102.5 2153.6 2188 2191.4 2168.9 2128
2066.4 1987.5 1887.8 1788.7 1675.1 1509.8 1348 1151.2 937.7 506.3
220.1 53.1 23.3 9.1 2.8 0.6 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0
10.8 15.9 25 39.8 77.2 206.7 482.7 924.3 1384 1536.5
1683.3 1804.3 1899.2 1976.1 2036.9 2089.1 2115 2120.1 2101.3 2062.7
2002.2 1929.8 1847.5 1725.4 1603 1458.4 1276.7 1083 895.6 481.6
203 52.5 22.7 9.4 2.8 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
10.8 15.9 25 40 77 199.9 484.7 897.9 1326.4 1501
1630.8 1745 1829.9 1901.4 1955.7 1995.7 2016.7 2020.1 2003.9 1965
1913.9 1845.5 1755.2 1651.5 1524.9 1376.1 1193.8 1023.1 820.4 425.1
194.5 54.5 22.7 9.1 3.1 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.8 15.6 24.7 39.2 71.8 195.9 460.9 849.3 1264.5 1405.6
1536 1650.7 1734.7 1797.5 1844.4 1875 1894.9 1899.7 1884.4 1850.3
1797.2 1728.8 1629.7 1525.5 1402.5 1233 1075.4 907.3 731.5 375.4
175.2 54.5 21.3 9.1 3.1 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
10.8 15.9 25 38.6 71.6 180.6 417.1 785.2 1169.4 1314.8
1437.1 1534.5 1620 1679.1 1722.2 1750.4 1766 1767.1 1752.9 1719.7
1665.5 1587.9 1489.1 1381.8 1247.2 1100.6 949.9 794.3 635.5 318.9
151.6 52.8 20.4 8.8 3.4 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.8 15.3 24.4 38.1 68.2 174.1 378.8 702.5 1071.1 1201.5
1311.1 1401.7 1468.4 1526.6 1566.6 1589.4 1602.4 1600.4 1582 1540.2
1483.2 1406.5 1306.5 1200.3 1068 937.1 788 648.3 507.7 253.6
128.1 47.4 19 8.8 3.4 0.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.8 15.6 23.9 37.8 63.3 157.3 345.9 618.8 945.3 1066.9
1169.4 1253.4 1321.3 1365 1398.5 1414.7 1419.8 1412.4 1388 1348
1285.5 1210.8 1107.7 1007.5 886.8 769 645.5 523.9 410 211.3
106.8 44.6 17.3 8.5 3.4 0.9 0 0.3 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0
10.8 15.6 23.3 36.1 59.1 141.1 307 546.3 823.5 929.7
1020.6 1096.7 1150.9 1188.7 1213.1 1221.6 1219.9 1204.9 1178.2 1132.7
1079.4 1003.2 910.4 802.2 708.8 593.8 489.8 404.4 313.8 165.3
91.4 41.2 15.9 7.7 3.4 1.1 0 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
10.8 15.3 23.3 35.2 56.8 128.9 267.8 470.5 709.3 794.5
870.4 924 969.2 999.6 1013.5 1014 1005.2 983.7 952.7 911.2
849.3 780.6 703.7 617.9 537.5 450.7 376.3 303 244.2 134.6
74.1 37.8 14.2 6.8 3.1 1.1 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
10.8 13.9 18.5 24.1 31.8 40.3 57.6 80.4 96 98.5
98.8 98 95.7 93.4 89.7 85.2 79.8 73.5 67.9 61.3
54.8 49.1 43.7 38.3 32.7 26.4 20.2 15.6 12.2 7.7
4.5 2.6 1.1 0.6 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
10.8 12.5 13.9 15.1 15.6 15.9 15.6 14.2 12.2 11.6
10.8 9.9 9.1 8.5 8 7.1 6.5 5.7 4.8 4
3.4 2.8 2.6 2.3 1.7 1.4 1.1 0.9 0.9 0.3
0 0 0 0 0.3 0.3 0.6 0.6 0.6 0.9
0.9 0.9 0.9 0.6 0.6 0.6 0.6 0.6 0
10.8 11.1 10.2 9.4 8.2 7.1 6 4.8 4 3.4
3.1 2.8 2.6 2.3 2 1.7 1.4 1.1 0.9 0.9
0.6 0.6 0.6 0.6 0.3 0.3 0.3 0 0 0
0.3 0.3 0.3 0.6 0.6 0.6 0.9 0.9 1.1 1.1
1.1 1.1 1.1 0.9 0.9 0.9 0.9 0.9 0
10.8 9.4 7.7 6.2 5.1 3.7 2.8 1.7 1.1 0.9
0.6 0.6 0.3 0.3 0.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.3 0.6 0.9 1.1 1.1 1.1
1.1 0.9 0.9 0.9 0.6 0.6 0.6 0.6 0
10.8 8 6.2 4.5 3.4 2.3 1.1 0.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.6 0.9 0.9 1.1 1.1 1.1
1.1 1.1 0.9 0.6 0.6 0.3 0.3 0.3 0
10.8 7.7 5.7 4 2.6 1.4 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.6 0.9 1.1 1.1 1.4 1.4 1.4 1.4
1.4 1.1 1.1 0.9 0.9 0.6 0.3 0 0
10.8 7.4 5.4 3.7 2.6 1.4 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.6 0.9 0.9 1.1 1.4 1.4 1.7 1.7 1.7
1.4 1.4 1.1 0.9 0.9 0.6 0.3 0.3 0
